??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Honsel-Group
Description
ALFO® FLEX Stainless Steel A2 / Stainless Steel A2 Dome Head - Standard Blind Rivet
Bill of material
Standard Blind Rivet 10708050100/10150
ARTNR
Item number
BEZ
Description of the Product group
HONSEL blind rivet ALFO® FLEX stainless steel A2/stainless steel A2 flat head
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Stainless Steel A2
MAT2
Material pin
Stainless Steel A2
SU
Surface finish
[1.4301]
AU
Execution
open
KO
Head shape
Dome Head
DIN
DIN EN ISO
entsprechend 15984
D
Shaft diameter (d)
5.0 mm
DB1
Bore hole diameter from
5.100 mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
2.10 mm
DK
Head diameter (dk)
9.5 mm
DM
Mandrel diameter (dm)
3.25 mm
SBK
Min. Shear strength
4700.0 N
ZBK
Min. tensile strength
5800.0 N
ZTN
Customs number
83082000
ECLS
eCLASS
23120402
INFOPDF
Info
PDF