??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
PENV - Recessed handle, screw fixing - Thermoplastic
Bill of material
HPC - PENV79-131
REF
Part number
PENV79-131
A
131 mm
A1
112 mm
A2
94 mm
B
79 mm
B1
40 mm
B2
58.8 mm
T
58 mm
LOAD
Load
250 N
INFO
Informations
Information
INFO