您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - PITA19-20/G
HPC
Mechanical drive components
Positioning and indexing
Index bolts (pull to unlock)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v1/positioning/bolts_pull/pita_pitb.prj},{NB=hpc_PITA19-20/G_1_A},{POS=1},{SHAPE=A},{COL=grey},{COLORR=0.153},{COLORG=0.153},{COLORB=0.153},{FORM=A},{A=72},{B=19.0},{D=10},{D1=M20X1,5},{L=84},{L1=28},{L2=12},{L3=25},{H=10},{SW1=22},{SW2=30},{F=2.8},{F1=15},{F2=34},{INFO=INFO},{BS=Infotext},{XPOS='0','entspannte Position','1','gespannte Position'},{NDM=20},{XA=34.0},{XB=180.0},{XC=6.81},{XD=170.0},{XE=146.47},{XF=0.50},{XG=18.0},{XH=1.83},{XI=5.0},{XJ=0.5},{XK=72.0},{XL=1.0},{XM=34.71},{XN=3.0},{XO=8.0},{XQ=180.00},{XR=36.0},{XS=10.0},{XT=11.0},{XU=7.0},{XV=10.0},{XW=31.5},{XX=0.000},{ST=1.500},{FILTER=KIPP,NORELEM},{REF1=PITA19-20/G},{REF2=PITB19-20/G}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
HPC
Description
PITA / PITB - INDEX bolt with T handle - Steel - thermoplastic
Bill of material
HPC - PITA19-20/G
REF
Part number
PITA19-20/G
PITA19-20/G
POS
Index bolt
Position at rest
Position retracted
Position at rest
Position retracted
SHAPE
Shape
Shape A - No nut
Shape B - With nut
Shape A - No nut
Shape B - With nut
COL
Colour
Grey
Grey
A
72
72
mm
B
19.0
19.0
mm
D
ØD
10
10
mm
D1
ØD1
M20X1,5
M20X1,5
L
84
84
mm
L1
28
28
mm
L2
12
12
mm
L3
25
25
mm
H
10
10
mm
SW1
22
22
mm
F1
Initial spring force
15
15
N
F2
Final spring force
34
34
N
INFO
Informations
Information
INFO