您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - BLHT50-1
HPC
Power transmission parts
Gearboxes
Right angle drive gearboxes
Ondrives T plain shaft right angle drive gearboxes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hpc/v2/gearboxes/angle/ondrives_tplain/blht50.prj},{NB=hpc_BLHT50-1},{REF=BLHT50-1},{RAP=1:1},{VME=3000},{VMS=3000},{M=4.76x10-5},{REND=88%},{MOD=1.5},{INFO=INFO},{PPATH=blht50_asmtpl.prj},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
HPC
Description
BLHT50 - Right angled gearbox, double output shafts - Torque up to 30Nm
Bill of material
HPC - BLHT50-1
REF
Part number
BLHT50-1
BLHT50-1
RAP
Ratios
1:1
1:1
VME
Max. input speed
3000
t/min
VMS
Max. output speed
3000
3000
t/min
M
Reflected inertia at input
4.76x10-5
4.76x10-5
kg.m²
REND
Efficiency at 1000 RPM
88%
1000t/min
INFO
Informations
Information
INFO