??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
HPC
Description
SVR20 - Jackscrew - Size 20 - Nominal force 20000N
Bill of material
HPC - SVR20-24-100H
REF
Part number
TYPE
Type of direction
RAP
Reduction ratio
COURSE
Stroke
mm
Enter value for COURSE
Stroke
mm
cm
inch
ft
POS
Nut position
mm
Enter value for POS
Nut position
mm
cm
inch
ft
R
Ø leadscrew
TR26 x 6
COTR
Stroke per rev.
mm
FORN
Nominal force
20000 N
CN
Torque at nominal force
Nm
REND
Efficiency at 1000 RPM
V
Max.
2800 t/min
VM
Max. speed
m/min
PUIS20
Max. power at 20% ED
0.5 kW
PUIS10
Max. power at 10% ED
0.7 kW
INFO
Informations
Informace
INFO