??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
HPC
Description
HTD5M-09 - Toothed pulley - Steel or aluminium - 5mm Pitch - Belt width 9mm
Bill of material
HPC - 24HTD5M-09F
REF
Part number
MAT
Material
DET
Detail
PAS
Pitch
5 mm
Z
Teeth
DP
PCD
mm
D
Ext. dia
mm
E
Flange
mm
M
mm
DI
mm
F
14.5 mm
L
mm
A
Pre-bore
mm
INFO
Information
Information
INFO