您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Wheels
HPC
Conveyor and assembly parts
Handling
Powered by
CAD模型選擇
RPC - Polyamide wheel - Load up to 600kg. Simplified view
17.02.2022
RPCpl - Polyamide platinum castor - Heavy load up to 600kg. Simplified view
03.08.2023
RPCtc - Polyamide castor with central hole - Heavy load up to 600kg. Simpli...
03.08.2023
RPCplss - Stainless steel polyamide castor - Heavy load up to 600kg. Simpli...
03.08.2023
RPCtcss - Stainless steel polyamide castor with central hole - Heavy load u...
03.08.2023
RBG - Gray rubber wheel - Average load up to 120 kg. Simplified view
17.02.2022
RBN - Black Rubber Bandwheel - Heavy load up to 215 kg. Simplified view
17.02.2022
RBGpl - Platinum rubber castor - Average load up to 110 kg. Simplified view
03.08.2023
RBGtc - Platinum rubber castor with central hole - Average load up to 110 k...
03.08.2023
RBNtc - Rubber castor with central hole - Heavy load up to 215 kg. Simplifi...
03.08.2023
RBNpl - Platinum rubber castor - Heavy load up to 215 kg. Simplified view
03.08.2023
RURp - Ultra-rolling platinum castor - Load up to 350kg. Simplified view
03.08.2023
RURt - Ultra-rolling center-hole castor - Load up to 350kg. Simplified view
03.08.2023
RIM - Immobilizer wheel - Load up to 1000 kg. Simplified view
03.08.2023
RUR - Wheel, Material Polyurethane - Light industrial wheel for loads up to...
17.02.2022
TSRtc - Stem support for caster - For swivel caster with central hole - Sim...
13.07.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎