??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 1250
Bill of material
0220-20506
PN
Part No.
0220-20506
MN
Model Number
1250
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
2.438 Inch
DESCRIPTION
Description
1250 1/1 A SP
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
2.500 Inch
OT
Output Type
Hollow Bore
WTL
Shipping Weights
305 lbs