??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 88
Bill of material
0220-04069
PN
Part No.
0220-04069
MN
Model Number
88
RATIO
Ratio
STYLE
Style
GT
Gear Type
FS
Frame Size
N/A
OD
Output Diameter
1.375 Inch
DESCRIPTION
Description
88 1/3 G ST
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
1.375 Inch
OT
Output Type
Shaft
WTL
Dry Shipping Weight
100 lbs