您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0220-00301
Hub City
Bevel Gear Drives
Model AD2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hubcityinc/bevel_gear_drives/model_ad2/model_ad2_asmtab.prj},{NB=0220-00301},{MN=AD2},{RATIO=1/1},{STYLE=A,B},{GT=SP},{FS=N/A},{OD=0.6245},{PT=Bevel},{PL=Bevel Gear Drives},{IT=Shaft},{ID=0.6245},{OT=Shaft},{A=2.125},{B=1.285},{F=0.9375},{G=1.875},{H=0.26562500},{J=0.9375},{K=1.875},{M=0.6875},{N=1.375},{P=0.26562500},{Q=3.250},{R=1.50},{S=4.750},{T=.6245/.6240},{V=N/A},{W=3/16 x 3/32 1-7/32 EFF. LGTH},{X=2.005/2.000},{WTL=2},{PPATH=parts/model_ad2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Hub City
Description
Model AD2
Bill of material
0220-00301
PN
Part No.
0220-00301
MN
Model Number
AD2
RATIO
Ratio
1/1
2/1
1/1
2/1
STYLE
Style
A,B
D,E
C,F
A,B
D,E
C,F
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
0.6245
Inch
DESCRIPTION
Description
AD2 1/1 A,B SP
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
0.6245
Inch
OT
Output Type
Shaft
A
2.125
Inch
B
1.285
Inch
C
3.63
Inch
D
2.78
Inch
E
6.41
Inch
F
0.9375
Inch
G
1.875
Inch
H
17/64
Inch
J
0.9375
Inch
K
1.875
Inch
M
0.6875
Inch
N
1.375
Inch
P
17/64
Inch
Q
3.250
Inch
R
1.50
Inch
S
4.750
Inch
T
.6245/.6240
Inch
V
N/A
Inch
W
3/16 x 3/32 1-7/32 EFF. LGTH
X
2.005/2.000
Inch
WTL
Shipping Weight
2
lbs