??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
3206L PCX Hub City Models - Master - Series 3200 PCX
Bill of material
0230-31541_LA-L
PN
Part No.
0230-31541_LA-L
MN
Model Number
3206L
PRIM
Primary
214
SEC
Secondary
326-143TC
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
Inch
BORE
Bore
1.438
DESCRIPTION
Description
3206L 50/1 WR 48CZ 1.438
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.500 Inch
OT
Output Type
Hollow Bore
CD
C.D.
3.251 Inch
CD1
C.D.1
2.063 Inch
A
5.311 Inch
A1
3.635 Inch
B
2.124 Inch
B1
1.500 Inch
D
3.250 Inch
D1
2.437 Inch
E
8.085 Inch
G
48CZ Nema Frame
I
4.460 Inch
I2
4.342 Inch
N
4.350 Inch
N2
3.875 Inch
D4
4.4525 Inch
S
0.2200 Inch
T
3.780 Inch
T1
2.065 Inch
Z
4.0000 Inch
PP
6.880 Inch
RR
0.43975 Inch
SS
0.3125 Inch
TT
7.500 Inch
WW
10.140 Inch
XX
0.40625 Inch
YY
9.000 Inch
ZT
7.7800 Inch
U
1.43875 Inch
X
X Keyway
3/8 x 3/16 Inch
Y
3/8NC x 3/4 Inch
Q1
8.620 Inch
Q2
5.200 Inch
WTL
Wt.
0 Lbs