??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL4504 - Spartan Double Reduction
Bill of material
0270-01633_RA-LR
PN
Part No.
0270-01633_RA-LR
MN
Model Number
ALWW4504
RATIO
Ratio
STYLE
Style
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
56C
OD
Output Diameter
0.750 Inch
DESCRIPTION
Description
ALWW4504 70/1 WR 56C DOUBLE OUTPUT
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
AJ
5.875 Inch
AK
4.500 Inch
BD
6.50 Inch
BF
0.405 Inch
C
4.646 Inch
CD1
C.D.1
1.772 Inch
CD2
C.D.2
1.772 Inch
D
1.929 Inch
F2
4.3504 Inch
F
1.378 Inch
G
0.079 Inch
H
4-M6 x 14 mm
BC
B.C.
2.56 Inch
I1
2.165 Inch
I2
2.165 Inch
LQ
LQ 56C
3.336 Inch
N
2.97 Inch
T
0.75 Inch
U
0.625 Inch
V
1.969 Inch
IK
Input Keyway
3/16 x 3/32 Inch
OK
Output Keyway
3/16SQ Inch
WTL
Wt. Lbs.
13