??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Hub City
Description
AL455 Hub City Models - Spartan Single Reduction
Bill of material
0270-00206
PN
Part No.
0270-00206
MN
Model Number
AL455
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
WR
FS
Frame Size
56C
OD
Output Diameter
0.750 Cal
DESCRIPTION
Description
AL455 7/1 A 56C 0.750
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Cal
OT
Output Type
Hollow Bore
C
4.764 Cal
CD
C.D.
1.772 Cal
D
1.929 Cal
F
1.378 Cal
G
0.079 Cal
H
4-M6 x 14 mm
BC
B.C.
2.560 Cal
I
2.165 Cal
LQ
LQ 56C/140TC
3.336 Cal
LQ1
LQ1 180TC
N/A Cal
NN
2.970 Cal
T
0.749 Cal
U
N/A Cal
V
1.969 Cal
OK
Output Keyway
3/16 SQ.
WTL
Wt.
6 Lbs.
AJ
5.875 Cal
AK
4.502 Cal
BD
6.500 Cal
BF
0.405 Cal
UB
U Bore
0.625 Cal
KW
Keyway
3/16 x 3/32 Cal