??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 9
HELP_VARIABLE
Company
Huelsen
Description
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 1050A, Typ 13, PN40, acc. to EN 1092-1
Bill of material
3450114023524
ARTNR
Part number
DN
NB
mm
D
Outside Ø
mm
N2
Socket Ø
mm
D1
Raised Face Ø
mm
H1
Height
mm
C2
Height
mm
R1
Radius R ~
mm
F
2 mm
K
Hole Circle Ø
mm
L
Hole Ø
mm
SA
Bolt Number [Piece]
SG
Bolt Size
mm
WRG
Withworth Pipe Thread DIN 2999 [Inch]
GEW
Theoretical Weight [kg/Piece]
A
mm
BEZ
Article Indication
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 1050A, Typ 13, PN40, sim. to EN 1092-1
PG
Product Group
Flanges
PUG
Product Sub-group
Screwed Flanges
NORM
Standard
sim. to EN 1092-1
AUS
Version
Type 13
WERK
Primary Material
Aluminium, EN 485, EN AW 1050A