??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
IAI
Description
CT4-G1RT
Bill of material
CT4-G1RT-A-40-40-30-10B-36L-T2-3L
CNSORDERNO
Order number
CT4-G1RT-A-40-40-30-10B-36L-T2-3L
SERIES
Series-Type
CT4-G1RT
ENTYPE
Encoder Type
Absolute
X1AS
X1 axis : Stroke
40: 400 mm
X2AS
X2 axis : Stroke
40: 400 mm
YAS
Y axis : Stroke
30: 300 mm
ZAS
Z axis : Stroke
10B: 100 with brake mm
RAS
R axis
36L : 360 °
CONT
Controller
T2
CL
Cable length
XAPOS
X axis position
mm
Inserisci valore per XAPOS
X axis position
mm
cm
inch
ft
YAPOS
Y axis position
mm
Inserisci valore per YAPOS
Y axis position
mm
cm
inch
ft
ZAPOS
Z axis position
mm
Inserisci valore per ZAPOS
Z axis position
mm
cm
inch
ft