??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
IAI
Description
CRS-XZCZ
Bill of material
CRS-XZCZ1-WA-15-5B-10-R1-1L-N-N-N
TYPE
Series - Type
CRS-XZCZ
COM
Combination
1
ENTYPE
Encoder type
WA
S1
1st axis - Stroke
OPTCD1
1st axis - Cable direction
S2
2nd axis - Stroke
OPTB2
2nd axis - Brake
B
S3
3rd axis - Stroke
CTR
Controller
R1
LTC
Cable length
CT1
1st Cable - track
CT2
2nd Cable - track
CT3
3rd Cable - track
OPTB4
R axis - Brake
OPTAFT
Wrist Unit : Air fitting
OPTWC
Wrist Unit : cable collar
POSX
X axis : Slider position
POSZ
Z axis : Slider position
POSY
Y axis : Slider position