??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IAI
Description
ICSB6(ICSPB6)-B4N1_S3M
Bill of material
ICSB6-B4N1HS3M-WA-230AQ-20AQ-10AQBNM-T2-3L-CT-CT
CNSORDERNO
Order number
SERIES
Series-Type
COM
Combination
1 mm
LBS
Lead
P
Precision
ENTYPE
Encoder type
Battery Less Abso
SX
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
OPTAQX
X axis option : AQ Seal
Yes
POS1X
X axis option : Position of slider 1
mm
Enter value for POS1X
X axis option : Position of slider 1
mm
cm
inch
ft
POS2X
X axis option : Position of slider 2
mm
Enter value for POS2X
X axis option : Position of slider 2
mm
cm
inch
ft
SY
Y axis : Stroke
mm
Enter value for SY
Y axis : Stroke
mm
cm
inch
ft
OPTAQY
Y axis option : AQ Seal
Yes
OPTIBRAKEY
Y axis option : Brake
OPTHOMEY
Y axis option : Home Reverse Motor Spec
OPTGBY
Y axis option : Guide with ball-retaining mechanism
POSY1
Y axis option : Position of slider 1
mm
Enter value for POSY1
Y axis option : Position of slider 1
mm
cm
inch
ft
POSY2
Y axis option : Position of slider 2
mm
Enter value for POSY2
Y axis option : Position of slider 2
mm
cm
inch
ft
SZ
Z axis : Stroke
mm
Enter value for SZ
Z axis : Stroke
mm
cm
inch
ft
OPTAQZ
Z axis option : AQ Seal
Yes
OPTIBRAKEZ
Z axis option : Brake
Yes
OPTHOMEZ
Z axis option : Home Reverse Motor Spec
OPTGBZ
Z axis option : Guide with ball-retaining mechanism
POSZ1
Z axis option : Position of slider 1
mm
Enter value for POSZ1
Z axis option : Position of slider 1
mm
cm
inch
ft
POSZ2
Z axis option : Position of slider 2
mm
Enter value for POSZ2
Z axis option : Position of slider 2
mm
cm
inch
ft
CONT
Controller
LTC
Cable length
mm
Enter value for LTC
Cable length
mm
cm
inch
ft
CAM
Cable track
Standard Cable track