??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IAI
Description
300x300x100/150 - TTA-A3-30-30
Bill of material
TTA-A3-WA-30-30-10B-NP-E-E-PU
CNSORDERNO
Order number
TTA-A3-WA-30-30-10B-NP-E-E-PU
SS
Series
TTA
T
Type
ENTYPE
Encoder type
SX
X Stroke
300 mm
XOR
X option : Reversed-home specification
SY
Y Stroke
300 mm
YOR
Y option : Reversed-home specification
SZ
Z Stroke
mm
ZOB
Z option : Brake
Yes
ZOR
Z option : Reversed-home specification
SSLOT
Standard Slot
ES1
Extend slot 1
ES2
Extend slot 2
CL
I / O Cable length
PCS
Power Cable
OS
Option : Switch
OF
Option : Foot
OPT
Option : Y axis height & position
POSX
Position of X slider
mm
输入参数值: POSX
Position of X slider
mm
cm
inch
ft
POSY
Position of Y slider
mm
输入参数值: POSY
Position of Y slider
mm
cm
inch
ft
POSZ
Position of Z slider
mm
输入参数值: POSZ
Position of Z slider
mm
cm
inch
ft
SSO
Side Slot Option
SPO
Side Plate Option