??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IFC
Description
FBK - Belt conveyors with head drive
Bill of material
IFC - FBK 40-300-L
CNSORDERNO
Order number
FBK 40-300-L
TYPE
Drive side
W
Belt width
mm
B
Drive belt width
36 mm
L
Belt length x
mm
Enter value for L
Belt length x
mm
cm
inch
ft
INFO
Special version
auf Anfrage
SP
Speed
m/min
R
Belt
Standard
RAW
Belt selection
Flat belts STABILOFLEX 1E / PG 03 M endlessly welded, FDA
TF
Conveyor belt temperature range
-30 / +100 °C
RDT
Belt surface of the top face
smooth [matt] PU coated
RM
Belt material
polyester fabric
RF
Belt color
green
RB
Belt Description
Flat belts STABILOFLEX 1E / PG 03 M endlessly welded, green, FDA-compatible yes
T1
Belt thickness
0.8 mm
TEMP
Temperature range
0 to +40 °C
SCH
Protection type
IP 54
LAG
Bearing
Stainless steel, sealed on both sides
M
Motor
DC motor
NS
Rated voltage
24 V DC
MS
Max. current
2 A (with permanently-locked fuse)
LA
Direction of running
adjustable
GKE
Speed setting
Integrated potentiometer or 0-10 V set value specification
GE
Gearbox
Multi-stage spur gear unit
S
Lubrication
Fat filling for lifetime
GEW
Weight
3.320 kg
FDA
FDA compliant
on request
CTN
Customs tariff number
84283990
MANUAL
Operating instructions
Download manual
PDF
Catalog page
Download catalog page
DB
Drive bracket
HF
length holder profile
mm
TH
conveyor holder
P1
Position of conveyor holder
P2
Position of conveyor holder
P3
Position of conveyor holder