??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
UGT586 - IO-Link - Ultrasonic sensors
Bill of material
UGT586
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
UGT586: ultrasonic diffuse reflection sensor; 53 x 20 x 37.7 mm; Sensing range 4
DESCLONG
Long Description
ultrasonic diffuse reflection sensor; 53 x 20 x 37.7 mm; Sensing range 40...300; (Target: 100 x 100 mm); normally open / normally closed; (parameterisable); analogue; DC; NPN; M12 Connector; IP 67; Ambient temperature -20...70 °C
BN
Bestellnummer
UGT586
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
UGQ00300F1KG/US
ERPGRSUPPLIER
ERP Group Supplier
T1