??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
EVC858 - Connection cables with socket
Bill of material
EVC858
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVC858: Connecting cable with socket; Operating voltage < 250 V AC; 1 m; PUR; IP
DESCLONG
Long Description
Connecting cable with socket; Operating voltage < 250 V AC; 1 m; PUR; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EVC858
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet