??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
EVT636 - Connection cables with socket
Bill of material
EVT636
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVT636: Connecting cable with socket; Operating voltage < 250 V AC; 4 m; PVC; IP
DESCLONG
Long Description
Connecting cable with socket; Operating voltage < 250 V AC; 4 m; PVC; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Gold-plated contacts yes
BN
Bestellnummer
EVT636
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet