??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E33308 - Mounting adapters
Bill of material
E33308
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E33308: process adapter DIN 11864; Sensor connection G 1 internal thread Aseptof
DESCLONG
Long Description
process adapter DIN 11864; Sensor connection G 1 internal thread Aseptoflex Vario; Process connection Clamp DN40; Pressure rating 40 bar; Approval EC1935/2004; FDA; 3-A; EHEDG
BN
Bestellnummer
E33308
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ADAPT DIN11864-3-BKS-A/DN40 3A
ERPGRSUPPLIER
ERP Group Supplier
H4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1