??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E33405 - Mounting adapters
Bill of material
E33405
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E33405: Process adapter Tri-Clamp; Sensor connection G 1/2 sealing cone; Process
DESCLONG
Long Description
Process adapter Tri-Clamp; Sensor connection G 1/2 sealing cone; Process connection Clamp DN38 (1,5"); stainless steel (316L/1.4404); Pressure rating 25 bar; Approval 3-A; EC1935/2004; FDA
BN
Bestellnummer
E33405
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ADAPT G1/2 - 3A/DN38
ERPGRSUPPLIER
ERP Group Supplier
F4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1