??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E40262 - Mounting adapters
Bill of material
E40262
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E40262: Progressive ring fitting; Sensor connection Ø 8 mm; Process connection 1
DESCLONG
Long Description
Progressive ring fitting; Sensor connection Ø 8 mm; Process connection 1/4" NPT; stainless steel (316L/1.4404); Pressure rating 50 bar; Approval CRN
BN
Bestellnummer
E40262
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
COMPRESSION FITTING 1/4 NPT
ERPGRSUPPLIER
ERP Group Supplier
G4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1