??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E40483 - Mounting adapters
Bill of material
E40483
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E40483: process adapter clamp ISO 2852; Sensor connection ifm-specific device fl
DESCLONG
Long Description
process adapter clamp ISO 2852; Sensor connection ifm-specific device flange; stainless steel (316L/1.4404); Pressure rating 16 bar; Clamp; Approval FDA; FCM; 3-A
BN
Bestellnummer
E40483
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ADAPT ISO2852 DN50
ERPGRSUPPLIER
ERP Group Supplier
G6
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
2
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1