??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E43008 - Mounting adapters
Bill of material
E43008
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E43008: Clamp fitting for process sensors; Ø 39 / L = 42 mm; Sensor connection Ø
DESCLONG
Long Description
Clamp fitting for process sensors; Ø 39 / L = 42 mm; Sensor connection Ø 22 mm; Process connection G 3/4 external thread; stainless steel; NBR; Tesnit; brass; Pressure rating 0.5 bar
BN
Bestellnummer
E43008
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MOUNTING ADAPTER G3/4/D22
ERPGRSUPPLIER
ERP Group Supplier
F4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1