??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
igus
Description
Series E16 - "easy" design, split crossbar along the outer radius
Bill of material
0.366m E16.4.060.0 (-,-)
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
232 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
366.0 mm
AKG1
Number of links
12
H
Nominal height
159 mm
D
Overlength Energy Chain radius in final position including safety
125 mm
K
Pi x R + safety
250 mm
CNSMASSEXACT
Weight
kg