您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
UW160SM-0507-05
igus
iglidur®
iglidur® UW160 For contact with drinking water KTW-compliant
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_uw160/iglidur_uw160_type_s_mm.prj},{NB=UW160SM-0507-05},{ARTNR=UW160SM-0507-05},{INFO=INFO},{BEZ=iglidur® UW160 Form S, metrische Abmessungen},{D1=5},{D2=7},{B1=5},{F=0.3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
igus
Description
iglidur® UW160 - type S - metric sizes
Bill of material
UW160SM-0507-05
ARTNR
Part no.
UW160SM-0507-05
UW160SM-0507-05
INFO
Info PDF
INFO
BEZ
Description
iglidur® UW160 type S, metric sizes
D1
Inside diameter
5
5
mm
D2
Outside diameter
7
7
mm
B1
Total length
5
5
mm
F
Chamfer
0.3
0.3
mm