??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system GDGK 90 EX - Slide with spindle drive
Bill of material
GDGKEX9010000000442(Q=170)
TYP
Type designation
GDGKex 90
SP
Spindle
Ballscrew
SPA
Selection of screw
Q
Length
mm
Enter value for Q
Length
mm
cm
inch
ft
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FPA
Choice of guide body profile
STA
Choice of carriages
AV
Drive version
SPAW
Selection of screw
Kg 25x10
SG
Ballscrew pitch accuracy
0,05 mm / 300 mm
AM
End play of ball nut
0.04 mm
L
Basic length
242 mm
CNSORDERNO
Order number
GDGKEX9010000000442(Q=170)
INFO
Datasheet
Product datasheet
LMAX
Total length
442 mm
A
Width
90 mm
B
Width
78 mm
C
Height
44 mm
D
Diameter
47 mm
E
Height
144 mm
F
Distance
42 mm
G
Height
158 mm
M
for
M8
N
for
M8
P
Length
15 mm
R
Key
5x5x28
ZAP
Ø h6 x length
14 x 35
T
Thread
M6
U1
Distance
120 mm
X
Distance
50 mm
GG
Basic weight
7.80 kg
G1
Weight
1.50 kg