??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since May 1, 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system WGVZ | WKVZ 16 - Positioning systems in compact design W
Bill of material
WGVZ1610000100362
TYP
Type designation
WGVZ 16 WKVZ 16
Q
Width
mm
Enter value for Q
Width
mm
cm
inch
ft
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
AF
Version
FPA
Choice of guide body profile
SA
Choice of carriages
AV
Drive version
OS
Optionally carriages
SVL
Move the carriage
L
Basic length
162 mm
CNSORDERNO
Order number
WGVZ1610000100362
INFO
Datasheet
Product datasheet
LMAX
Total length
362 mm
A
Width
80 mm
B
distance
54 mm
C
Diameter
31 mm
D2
distance
28 mm
E1
Height
39 mm
E2
Height
41 mm
F
Diameter
16 mm
G1
distance
40 mm
G2
distance
28 mm
H
Height
10 mm
J
Thread
M6 mm
K
distance
24 mm
N1
Thread
M4x8
N2
Thread
M5x10
M
Thread
M5x7
O
distance
25 mm
P
Width
45 mm
R1
distance
68 mm
R2
distance
28 mm
S
Diameter shaft
56 mm
T1
distance
38 mm
T2
distance
18 mm
GG
Basic weight
1.78 kg
G100
Weight per 100 mm
0.35 kg
ZR
Belt
3M 12
ZS
Pulley
60 mm/U
ZZ
Number of teeth
20
HW
hollow shaft
Ø 8 H7
KP
Coupling
Rotex 9