??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system DSZPVI 120, 160, 200 (Belt drive) - Rail guide positioning systems DS
Bill of material
DSZPVI12010005M25100425(Q=152)
TYP
Type designation
SCH
Number of cariages
Q
Carriage length
mm
输入参数值: Q
Carriage length
mm
cm
inch
ft
HUB
stroke
mm
输入参数值: HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
输入参数值: HUBST
Carriage position
mm
cm
inch
ft
FPA
Choice of guide body profile
STA
Choice of carriages
AV
Drive version
L
Basic length
mm
CNSORDERNO
Part number
INFO
Data sheet
Product datasheet
LMAX
Overall length
mm
A
Width
mm
C
Length
mm
D
Diameter
mm
G
Height
mm
I
Height
mm
K
Height
mm
M
for
N
for
O
Height
mm
P1
Length
mm
P2
Length
mm
R
Height
mm
S
Distance
mm
T
Length
U
Length
mm
M1
Threaded holes
V
Length
mm
W
servicing position
GG
Basic weight without gearbox
kg
G1
Weight per 100 mm
kg
ZR
Belt
VH
Feed per turn
mm/U
ZZ
Number of teeth
A1
Length
mm
B1
Distance
mm
TK
Distance
mm
C1
Diameter
mm
F1
Thread