??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
1222A - Straight Adaptor (internal hex), Metric O/D Tube
Bill of material
1222A0405
CNSORDERNO
Order number
1222A0405
A
Diameter
1/4 Inch
B
Thread
M5
C
Length
0.827 mm
G
Length
0.157 Inch
K
Diameter
0.409 mm
T
Length
0.669 mm
AF
Wrench size
0.079 mm
CNSMASSEXACT
Weight
5 g
INFO
Datasheet
Product Datasheet (PDF)