??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
VM15 - Valve Islands
Bill of material
VM15MM00002N040004FFNR++00++00++00++00++00
CNSORDERNO
Order number
VM15MM00002N040004FFNR++00++00++00++00++00
CODE
Short Code (Provided by Norgren)
PNFINDER
selection via existing PN or manual config
PNINPUT
enter full PN if available
F
Family
VM15
MU
Measure Units
CO
Control Option
PT
Protocol
CT
Connector Type
PS
Pilot Supply
S
No. of Stations
P
Pneumapole
EP
End plate kit
RK
DIN rail kit
PG
Packaging
VS1
Valve Function Station 1
FS1
Valve Fitting Size Station 1
MS1
Manual Override Station 1
VS2
Valve Function Station 2
FS2
Valve Fitting Size Station 2
MS2
Manual Override Station 2
VS3
Valve Function Station 3
FS3
Valve Fitting Size Station 3
MS3
Manual Override Station 3
VS4
Valve Function Station 4
FS4
Valve Fitting Size Station 4
MS4
Manual Override Station 4
VS5
Valve Function Station 5
FS5
Valve Fitting Size Station 5
MS5
Manual Override Station 5
VS6
Valve Function Station 6
FS6
Valve Fitting Size Station 6
MS6
Manual Override Station 6
VS7
Valve Function Station 7
FS7
Valve Fitting Size Station 7
MS7
Manual Override Station 7
VS8
Valve Function Station 8
FS8
Valve Fitting Size Station 8
MS8
Manual Override Station 8
VS9
Valve Function Station 9
FS9
Valve Fitting Size Station 9
MS9
Manual Override Station 9
VS10
Valve Function Station 10
FS10
Valve Fitting Size Station 10
MS10
Manual Override Station 10
VS11
Valve Function Station 11
FS11
Valve Fitting Size Station 11
MS11
Manual Override Station 11
VS12
Valve Function Station 12
FS12
Valve Fitting Size Station 12
MS12
Manual Override Station 12
VS13
Valve Function Station 13
FS13
Valve Fitting Size Station 13
MS13
Manual Override Station 13
VS14
Valve Function Station 14
FS14
Valve Fitting Size Station 14
MS14
Manual Override Station 14
VS15
Valve Function Station 15
FS15
Valve Fitting Size Station 15
MS15
Manual Override Station 15
VS16
Valve Function Station 16
FS16
Valve Fitting Size Station 16
MS16
Manual Override Station 16
VS17
Valve Function Station 17
FS17
Valve Fitting Size Station 17
MS17
Manual Override Station 17
VS18
Valve Function Station 18
FS18
Valve Fitting Size Station 18
MS18
Manual Override Station 18
VS19
Valve Function Station 19
FS19
Valve Fitting Size Station 19
MS19
Manual Override Station 19
VS20
Valve Function Station 20
FS20
Valve Fitting Size Station 20
MS20
Manual Override Station 20
BM
Medium
Compressed air, filtered, lubricated and non-lubricated
W
Operation
Spool valve indirectly actuated
AG
Port sizes
Ports 1,3 & 5: Ø 10 & 12mm; Ports 2 & 4: Ø6,8 & 10mm
DF1
Flow, Function 5/2
1000 l/min ; 1.01 Cv
DF2
Flow, Function 2x3/2
965 l/min ; 0.97 Cv
DF3
Flow, Function 5/3
900 l/min ; 0.91 Cv
SA
Insulation protection
Individually wired: IP40 ; Multipole: IP65
UM
Ambient/Media temperature
-5 ... +50°C (+23 ... +122°F) Air supply must be dry enough to avoid ice formation at temperatures below +2°C (+35°F)
MAT
Materials
Body, end plates: engineered PPA co-polymer; Spool: Aluminium; Seals: NBR
INFOWWW
Datasheet
Product Datasheet (PDF)