??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Norgren
Description
FAS 10 mm PICOSOL MS - Media separated solenoid valve
Bill of material
11-333EF02-B5-2311-BI0
CNSORDERNO
Order number
11-333EF02-B5-2311-BI0
SYM
Symbol
P
Operating pressure
-0.95...2.2 / -13.7...32 bar / psi
BP
Maximum back pressure
0.1 / 15.9 bar / psi
KV
kv factor (Cv=0.07kv)
0.65 l/min
PC
Power consumption
3.5/0.4 W
SLM
Seal Material
INFOWWW
Datasheet
Product Datasheet (PDF)