??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
INDA
Description
A5711Z - Tabletop soap holder with satined glass dish
Bill of material
A5711ZDL21
CODE
Code
A5711ZDL21
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap holder Cm13X11 H5
SDESCR2
Very short description 2
Avenue 5700 A5711Z 13X11 DL
ARTDESC
Article description
INDA ACCESSORIES Avenue 5700 Soap holder Cm13X11 H5 DL
INTERCODE
International code
EAN-13:8033163876184
HEIGHT
Height
5 cm
WIDTH
Width
13 cm
DEPTH
Depth
11 cm
WEIGHT
Weight
0.370 kg
SER
Series
Avenue 5700
LINE
Soap holder
MOD
Model
A5711Z
INTRACODE
Intrastat code
70139900
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda