??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
INDA
Description
A10110 - Wall-mounted soap holder with extra clear transparent glass dish
Bill of material
A10110CR03
CODE
Code
A10110CR03
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
A10110CR03
SDESCR1
Very Short Description 1
INDA Soap dish A10110
SDESCR2
Very Short Description 2
GEALUNA 1000 L13xH6xP15 Chromo Transparent
ARTDESC
Article Description
Brand: INDA Serie: GEALUNA 1000 Portasapone Prod. No.: A10110 L13xH6xP15 Chromo Transparent
INTERCODE
International Codes
EAN-13:8021586269089
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
6 cm
WIDTH
Width
13 cm
DEPTH
Depth
15 cm
WEIGHT
Weight
0.4800 kg
SER
Series
GEALUNA 1000
LINE
Line
Soap holder
MOD
Model
A10110
INTRACOD
Intrastat Code
74182000
FINSTRUT
Finishing structure
Chromo
GROUP
Pool products
A10110
PANELS
Panel Finishes
Transparent