??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
INDA
Description
A10150 - Double swing arm towel holder
Bill of material
A10150CR
CODE
Code
A10150CR
MAT
Material
POS1
POS2
SDESCR1
Very short description 1
INDA Towel holder Cm37X5 H9
SDESCR2
Very short description 2
Gealuna 1000 A10150 37X5 CR
ARTDESC
Article description
INDA ACCESSORIES Gealuna 1000 Towel holder Cm37X5 H9 CR
INTERCODE
International code
EAN-13:8021586269119
HEIGHT
Height
9 cm
WIDTH
Width
37 cm
DEPTH
Depth
5 cm
WEIGHT
Weight
0.450 kg
SER
Series
Gealuna 1000
LINE
Towel holder
MOD
Model
A10150
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda