??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
INDA
Description
A1020A - Clothes hanger
Bill of material
A1020ACR
CODE
Code
A1020ACR
MAT
Material
mm
SDESCR1
Very short description 1
INDA Clothes hangers Cm5X6 H5
SDESCR2
Very short description 2
Gealuna 1000 A1020A 5X6 CR
ARTDESC
Article description
INDA ACCESSORIES Gealuna 1000 Clothes hangers Cm5X6 H5 CR
INTERCODE
International code
EAN-13:8021586269164
HEIGHT
Height
5 cm
WIDTH
Width
5 cm
DEPTH
Depth
6 cm
WEIGHT
Weight
0.125 kg
SER
Series
Gealuna 1000
LINE
Clothes hangers
MOD
Model
A1020A
INTRACODE
Intrastat code
74182000
CODESCR1
Description Code Level 1
single
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda