??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
A24250 - Paper holder
Bill of material
A24250CR
CODE
Code
A24250CR
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm17X9 H4.5
SDESCR2
Very short description 2
One 2400 A24250 17X9 CR
ARTDESC
Article description
INDA ACCESSORIES One 2400 Paper holder Cm17X9 H4.5 CR
INTERCODE
International code
EAN-13:8033163980584
HEIGHT
Height
4.5 cm
WIDTH
Width
17 cm
DEPTH
Depth
9 cm
WEIGHT
Weight
0.127 kg
SER
Series
One 2400
LINE
Paper holder
MOD
Model
A24250
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez