您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: INDA
Created: 13.07.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
INDA
AV120CCR
INDA
Accessories
ONE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{inda/accessories/one/av120c.prj},{NB=AV120CCR_architecture350},{CODEX=AV120C},{LODDEST=architecture},{LODLEVEL=350},{MAT=CR},{BRANDDESC=INDA},{ARTNUM=AV120CAC},{INTERCODE=EAN-13:8033163981529},{ARTTYPE=Standard article},{STAT=CURRENT},{VAR=0},{HEIGHT=4},{WIDTH=25},{DEPTH=4},{WEIGHT=0.245},{SER=One 2400},{LINE=Clothes hangers},{MOD=AV120C},{INTRACODE=74182000},{CODESCR1=triple},{FINSTRUT=Nickel Brushed},{GROUPROD=AV120C},{URL=https://www.inda.net/},{DSG=Matteo Thun & Antonio Rodriguez},{DSFIN=cr_or_dr_wm_ac_cg_bz_ne.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
INDA
Description
AV120C - Triple clothes hanger
Bill of material
AV120CCR
CODE
Code
AV120CCR
MAT
Material
Chrome-plated
Matt white
Matt black
Brushed nickel
Brushed black chrome
Gilded 24 carats
Glossy rose-coloured gilded
Bronzed
Chrome-plated
Matt white
Matt black
Brushed nickel
Brushed black chrome
Gilded 24 carats
Glossy rose-coloured gilded
Bronzed
SDESCR1
Very short description 1
INDA Clothes hangers Cm25X4 H4
SDESCR2
Very short description 2
One 2400 AV120C 25X4 CR
ARTDESC
Article description
INDA ACCESSORIES One 2400 Clothes hangers Cm25X4 H4 CR
INTERCODE
International code
EAN-13:8033163981529
HEIGHT
Height
4
cm
WIDTH
Width
25
cm
DEPTH
Depth
4
cm
WEIGHT
Weight
0.245
kg
SER
Series
One 2400
LINE
Clothes hangers
MOD
Model
AV120C
INTRACODE
Intrastat code
74182000
CODESCR1
Description Code Level 1
triple
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez