??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
INDA
Description
A32100 - Wall-mounted tumbler holder
Bill of material
A32100CR21
CODE
Code
A32100CR21
MAT
Material
MAT2
SDESCR1
Very short description 1
INDA Tumbler holder Cm15X0 H9
SDESCR2
Very short description 2
Raffaella 3200 A32100 15X0 CR
ARTDESC
Article description
INDA ACCESSORIES Raffaella 3200 Tumbler holder Cm15X0 H9 CR
INTERCODE
International code
EAN-13:8010359010683
HEIGHT
Height
9 cm
WIDTH
Width
15 cm
DEPTH
Depth
0 cm
WEIGHT
Weight
0.800 kg
SER
Series
Raffaella 3200
LINE
Tumbler holder
MOD
Model
A32100
INTRACODE
Intrastat code
74182000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda