??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 36
HELP_VARIABLE
Company
Inocon
Description
GKP - Stainless Steel-Swivel Clamp Connector Joints, with screw, stainless steel
Bill of material
Stainless Steel-Swivel Clamp Connector Joint GKP-B15-B20-2-ED
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
D2
Bore
ROT
Rotation
°
B
25 mm
K1
25.0 mm
K2
25 mm
L1
100 mm
L2
34.5 mm
M1
29.5 mm
M2
48.5 mm
Z1
Screw locations
M6-20
Z2
Screw locations
M6-20
L3Z1
Clamping lever for Z1
mm
L3Z2
Clamping lever for Z2
45 | 63 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOIN
Product details
Product details