您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Swivel Clamp Linear Actuator Connector LSQ.E-B40-MZ-2-8
Inocon
2 Positioning
2B Linear unit connectors
LSQ.E
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{inocon/2_positionieren/2b_verfahrschlitten/lsq_e/gn_278_1_2_mz.prj},{NB=Laschen-Verfahrschlitten LSQ.E-B40-MZ-2-8},{PARTNUMBER=LSQ.E-B40-MZ-2-8},{FORM=MZ},{D1=B40},{D11=40},{B=65},{D2=10.5},{D3=M5},{NDM3=10.000},{KDM3=8.160},{D4=M 10},{NDM4=10.000},{KDM4=8.160},{K=65},{L1=148},{L2=65},{M=70},{S=17},{T=32.5},{Z=M10-50},{L3=92},{OB=blank},{KLEMM=GN 911-M10-55},{R1=1.500},{WEIGHT=0.6960},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Inocon
Description
LSQ.E - Swivel Clamp Linear Actuator Connectors, Aluminum, with screw, stainless steel, Type MZ, with centering step
Bill of material
Swivel Clamp Linear Actuator Connector LSQ.E-B40-MZ-2-8
PARTNUMBER
INOCON PARTNUMBER
LSQ.E-B40-MZ-2-8
LSQ.E-B40-MZ-2-8
D1
Bore
B40 (without slide insert)
B40 (without slide insert)
B
Swivel width
65
65
mm
D2
10.5
10.5
mm
D3
Mounting screw on the drive key
M5
M5
K
Clamping length
65
65
mm
L1
148
148
mm
L2
65
65
mm
M
70
70
mm
S
17
17
mm
T
32.5
32.5
mm
Z
Screw location
M10-50
M10-50
L3
Clamping lever
92
92
mm
OB
Finish
blank
blank
WEIGHT
Weight
0.6960
0.6960
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details