??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ipf Electronic
Description
Cable socket / connector Y-connection cable
Bill of material
VK000055
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
The wiring of sensors and actors is considerably more comfortable with our sensor distribution box. The individual devices are connected with the distrubutor via an M8 or M12 cable that is pre-assembled on both sides. By means of the trunk line the effort for laying and wiring the cables can be reduced significantly. The operating mode display provides information about the sensors operating mode (operatig voltage, switching state). Thus, troubleshooting is simpler, as an overview about the functioning of the connected periphery is directly given.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSA
Type of A electrical connection
ARDTEEL_AUSFUEHRUNGELEKTRISCHERANSCHLUSSB
Type of B electrical connection
M12
ARDTEME_BIEGEZYKLEN
bending cycles
ARDTE00_VERSCHMUTZUNGSGRAD
Degree of soiling
ARDTEME_TORSIONSZYKLEN
Torsion cycles
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEME_ADERZAHL
Number of cores
4
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEEL_ANZAHLDERELEKTRISCHENANSCHLUESSEANSCHLUSSA
Number of electrical connections, A connection
2
ARDTEEL_ANZAHLDERELEKTRISCHENANSCHLUESSEANSCHLUSSB
Number of electrical connections, B connection
1
ARDTEME_KABELLAENGE
Cable length
ARDTEEL_LEITUNGSDURCHMESSER
Line diameter
ARDTEEL_MAXSTROMBELASTBARKEITPROANSCHLUSSSOCKEL
Max. ampacity per socket
ARDTEEL_MAXSTROMBELASTBARKEITPROEASIGNAL
Max. ampacity per I/O signal
ARDTEEL_MAXSUMMENSTROM
Max. total current
ARDTEEL_POLZAHLANSCHLUSSA
Number of pins of A connection
4
ARDTEEL_POLZAHLANSCHLUSSB
Number of pins of B connection
ARDTEEL_POLZAHLDERSTAMMLEITUNG
Number of pins of trunk line
4
ARDTEEL_BETRIEBSSPANNUNGAC50
Operating voltage (AC 50Hz)
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
60
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet