??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IPR
Description
KA-300-light - Lateral Alignment Device, light Version
Bill of material
KA-300-light
ARTNR
Part-No.
15110036
TYP
Type
KA
MODEL
Model
300-light
AL
Misalignment Capability
+/- 25.0 mm
GE
Recommended max. Payload
180.0 kg
MZUL
Max. Moment Mx, My, Mz
300 Nm
FZUL
Max. Tensile/Compressive
4000 N
FV
Locking Force at p = 6 bar
3200 N
M
Weight
37.949 kg
ZB
Cylinder Bore
100 mm
ZV
Displacement
117.810 cm³
LV
Air consumption each cycle open/close
1.650 l
OZ
Actuation time opening at p = 6 bar
0.20 s
SZ
Actuation time closing at p = 6 bar
0.60 s
WHG
Repeatability
+/- 0.050 mm
CTN
Customs Tariff Number
84799070