??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 10
HELP_VARIABLE
Company
IPR
Description
Add-on modules pneumatic TK-SQ serie
Bill of material
Pneumatikmodul TK-SQ RS 3xG1/4
TYP
Type
ARTNR
Part-No.
CTN
Customs Tariff Number
84799070
M
Weight
kg
MAT
Material
AG
Gravur Anbaumodul
AU
Number of feed-throughs
GL2
Air transmission thread
AL1
Add-on module length 1
mm
AB1
Add-on module width 1
mm
AH1
Add-on modules height 1
mm
MD
max. pressure
8 bar
UM
Transmission medium
H
Note