??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
Jacob
Description
K450-1xxx-zz - WADI one lead-free cable gland
Bill of material
K450-1025-00
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
C2
Clamping range
mm
C1
Clamping range
mm
L
Length of Thread
mm
SW1
Width Across Flats 1
mm
SW2
Width Across Flats 2
mm
EK
Across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Brass lead-free CuZn21Si3P, galvanically nickel-plated
MATD
Material sealing elements
TPE / black mm
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP66
Protection grade
IP66 EN 60529
IP68C2
Protection grade
IP68C1
Protection grade
IP69
Protection grade
IP69
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
ZUL11
Approval 1.1
VDE
ZUL12
Approval 1.2
DNV