??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Jacob
Description
T302-1xxx-zz - Breather
Bill of material
T302-1020-00
ARTNR
Article No.
A
Connecting thread
M20x1.5 mm
L
Length of Thread
10 mm
SW1
Width Across Flats 1
27 mm
SW2
Width Across Flats 2
27 mm
EK
Across corners
30.7 mm
H
Height
21.6 mm
INSTDM
Installation torque
1.2 Nm
STGEW
Unit weight
8.2 g
MATK
Material body
PA6 V-0
MATN
Material castle nut
PA6 V0
MATF
Color
MATM
Material membrane
Nonwoven
MATO
Material O-ring
NBR/black
PACK
Packaging Unit
10 PCS
RQ
Air flow
ca. 1030 l/h (ΔP=1mbar)
IP65
Protection grade
max. IP65
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C