??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 24
HELP_VARIABLE
Company
Jacob
Description
500xxMxxPAzzzz - PERFECT cable gland metric long
Bill of material
50021M25PASW
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
L
Length of Thread
mm
SW1
Width Across Flats 1
mm
SW2
Width Across Flats 2
mm
H
Height
mm
INSTDM
Installationsdrehmoment
Nm
STGEW
Unit weight
g
MATK
Material body
PA6 V-2
MATF
Color
MATD
Material sealing elements
CR/NBR
MATFD
Material gasket
PACK
Packaging Unit
PCS
IP68
Protection grade (EN 60529)
IP68 (5 bar / 30 min)
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
NORM2
Test standard
UL 514B
ZUL2
Approval
USR / CNR